![]()
Bluetooth® Ver.2.1+EDR (Enhanced Data Rate) enables high-speed communication and saves powerOnboard Bluetooth® Ver.2.1+EDR delivers communication speeds approximately three times that of Bluetooth® Ver.1.1/1.2.* This also increases battery life for the connecting device by up to five times compared to existing models. *When two Bluetooth® Ver.2.1 devices are connected |
|
Compatible with Bluetooth® Class 2 with a maximum connection distance of 10 metersClass 2 output power achieves maximum data transfer distance of up to 10 meters.* *The data transfer distance corresponds to a theoretical standard value, and may vary depending on the device to be connected and the operating environment. |
|
Easy pairing*Bluetooth® Ver.2.1+EDR Secure Simple Pairing is employed for easy connection without the need for passkey input. *Bluetooth® pairing refers to the connection settings of two Bluetooth® devices required for specifying the destination device to transfer data when a connection is established for the first time. |
|
Easy switching of automatic/manual transferData transfer is done manually after a measurement. It is also possible to switch manual transfer to automatic transfer. |
|
Two protocols supported - Continua-compliant HDP (Health Device Profile) and SPP (Serial Port Profile)The choice of HDP or SPP is made automatically depending on the destination profile. |
|
Software development kits suppliedA special software development kit is available for developing Continua - compliant applications, as well as a separate kit for developing SPP - compatible applications. |

Communication function : Bluetooth® Ver2.1+EDR Class2 (10m)
Profile : SPP/HDP (conforming to Continua design guidelines)
Data format standard : IEEE11073-10407
Pairing : Secure Simple Pairing/Passcode system
Data transmission : Measurement date/time, measurement values, model, and serial number

Communication function : Bluetooth® Ver2.1+EDR Class2 (10m)
Profile : SPP/HDP (conforming to Continua design guidelines)
Data format standard : IEEE11073-10415
Pairing : Secure Simple Pairing/Passcode system
Data transmission : Measurement date/time, measurement values, model, personal target values, serial number, and personal profile number

Communication function : Bluetooth® Ver2.1+EDR Class2 (10m)
Profile : SPP/HDP (conforming to Continua design guidelines)
Data format standard : IEEE11073-10441
Pairing : Secure Simple Pairing/Passcode system
Data transmission : Measurement date, measurement figure, model, and serial number




Continua Health Alliance is an industry coalition established in 2006 for addressing such issues as lifestyle, health management and demographic tendencies, which are some of the main factors causing a substantial rise in medical costs. For easy health management at home utilizing ICT technologies and several healthcare devices effectively, the organization promotes the establishment of technology standards and design guidelines that enable interconnection and operation of healthcare devices.