Validation

Validation standards and testing for blood pressure monitors

Omron's blood pressure monitors are tested to the protocols of internationally renowned organizations such as European Society of Hypertension (ESH), British Hypertension Society (BHS) and the Association for the Advancement of Medical Instruments (AAMI) and meet the criteria of these protocols.

View clinically validated monitors in each region.

Omron's devices are also recommended by dabl Educational Trust and BHS, as devices suitable for self measurement of blood pressure

dabl BHS

HEM-705CP-II
IA2
M1 Compact
M5-I
M6 Comfort
M10-IT
R5-I
MX3 Plus
HEM-7080IC
i-C10
R6
M3 Intellisense

HEM-705IT
M1 Classic
M1 Plus
M6
M7
HEM-637IT
R7
907
HEM-Solar
M4-I
M2 Compact
R3-I Plus

HEM-705CP-II
M4-I
M6 Comfort
MX3 Plus
HEM-637IT
M2 Compact
M10-IT
M1 Plus
MIT Series
M1
M2
M2 Basic
M3

HEM-705-IT
M6
MX2 Basic
R6
R7
M7
Elite 7300W
907
R5-I
M3 Intellisense
MIT Elite
MIT Elite Plus